Rexnord Quality Assurance Certifications & Compliance

Compliance
Rexnord California's Proposition 65 Policy
California’s Safe Drinking Water & Toxic Enforcement Act of 1986, commonly known as Proposition 65, establishes a list of chemicals which the state of California’s risk assessment process has determined to present a risk of cancer, birth defects or other reproductive harm.
Rexnord Conflict Mineral Policy
Defined in and required by section 1502 of the Dodd-Frank Wall Street Reform and Consumer Protection Act, the Conflict Mineral Policy requires that their supply of products does not contain minerals that directly or indirectly finance or benefit armed groups in Democratic Republic of the Congo or the adjoining countries.

For the most up-to-date information on Compliance and Corporate Governance, please visit the Rexnord Corporation website.
Certifications

ATEX

Addax - UKCA Declaration of Conformity
Lifelign - UKCA Declaration of Conformity
Omega-Viva - UKCA Declaration of Conformity  
Steelflex - UKCA Declaration of Conformity
Thomas - UKCA Declaration of Conformity
Wrapflex - UKCA Declaration of Conformity
Euroflex ATEX certificate
Addax - EU Declaration of Conformity
Lifelign - EU Declaration of Conformity
Omega-Viva - EU Declaration of Conformity
Steelflex - EU Declaration of Conformity
Thomas - EU Declaration of Conformity
Wrapflex - EU Declaration of Conformity


CUTR

CU TR Euroflex Certification
EAC Steelflex Lifelign Wrapflex Certification
EAC Viva Omega Thomas Addax Certification


ISO

ISO 9001:2015 Certificate Rexnord Filament Bearings (Downers Grove, IL)
ISO 9001:2015 Certification Rexnord Industrial Chain and Conveyor North America (Milwaukee, WI)
ISO 9001:2015 Certification Rexnord Couplings (Auburn, AL)
ISO 9001:2015 Certification Rexnord Canada (Scarborough, ON)
ISO 9001:2015 Certification Rexnord Bearings (Monterrey, Mexico)
ISO 9001:2015 Certification Rexnord Tollok
ISO 9001:2015 Certification Euroflex
ISO 9001:2015 Certification Gear Canal Street
ISO 9001:2015 Certification Autogard
ISO 50001:2018 Certification Rexnord Kette GmbH  
ISO 9001:2015 Certification Rexnord Kette  
ISO 14001:2015 Certification Rexnord Kette  
 

Machinery Directive

ADDAX Declaration By The Manufacturer 200642 EC Certification   
LIFELIGN Declaration By The Manufacturer 200642 EC Certification
  
OMEGA VIVA Declaration By The Manufacturer 200642 EC Certification
  
Steelflex Declaration By The Manufacturer 200642 EC Certification   
Thomas Declaration By The Manufacturer 200642 EC Certification   
Wrapflex Declaration By The Manufacturer 200642 EC Certification   
Rexnord Chain EC Declaration of conformity for Machinery Directive  
Conveyor Chain EC Declaration of conformity for Machinery Directive
 

Food Declaration of Compliance

Declaration of Compliance BHT Material        
Declaration of Compliance BLT Material        
Declaration of Compliance SMB Material        
Declaration of Compliance WHT Material        
Declaration of Compliance WLT Material        
Declaration of Compliance WSM Material        
Declaration of Compliance BHT-DD Material
Declaration of Compliance BLT-DD Material
Declaration of Compliance FTR Material
Declaration of Compliance SMB DD Material
 

FDA

FDA Letter Rex HT (High Temperature) Material All Colors
FDA Letter Rex LT (Low Temperature) Material All Colors
FDA Letter Rex WSM SMB (White Blue Cut Resistant) Material