Rex RPT Filament Bearings

Using the same outstanding engineering and design principles as Duralon, Rex RPT composite bearings are available in standard catalog sizes to meet your specific needs. These straight sleeve bearings are available in industry standard 1/8” to 1/4” wall sections and common bearing lengths. Designed for quick delivery, Rex RPT composite bearings are available when you need them. With maximum dynamic loading up to 12,000 psi and temperature tolerance from cryogenic to 325˚F, these composite bearings are strong, reliable, and economical.

Documentation

Tuflite and Duralon Bearings

080-801

MSDS | English | 35 KB

Duralon Composite Bearings

1030

Catalog | English | 1 MB

Rexnord Duralon Mounted Bearings

BR1-009

Product Sheet | English | 470 KB

Product Support

Contact Rexnord to place orders or receive product and service information for Rex RPT.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811