Ultramite UW Gear Drives

The Ultramite UW Right-Angle Drive is a helical worm gear drive built for longer service life. An integral high-speed pinion is fully supported by bearings within the gearbox, not by motor bearings while dual lip seals prevent contamination. The UW units have a max torque of 46,000 in-lbs. and is motor-independent allowing the use of standard NEMA C-face or IEC motors. With a lifetime removal guarantee, shaft mounts using our patented TA taper bushing are guaranteed to come off the shaft, regardless of length of service or operating conditions, or Rexnord will replace it for free.

Need help selecting a product?

Search by Application, Nomenclature, Manufacturer.

Start Here
Ultramite UW Gear Drives
Pages: 1 of 1
Pages: 1 of 1

Documentation

The NEW Falk Ultramite

GR5-034

Product Sheet | English | 307 KB

Falk Ultramite Gearmotors

GR1-001

Brochure | English | 1 MB

Falk Ultramite Gearmotors

281-810

Interchange Guide | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for Ultramite UW Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.