TLK602-380MMX645MM-SHFDIA.-11.417IN/290
10432975
MFG #: Tollok
$0.00
/
- External Diameter (mm): 645 mm
- Internal Diameter (mm): 380 mm
- Shaft Diameter (mm): 290 mm
- Axial Force (kN): 4270 kN
- Height: 23.10
- Length: 5.40
- Net Weight: 331.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 618000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.10
Tollok T602380X645 Medium-High Torque Shrink Disc with an external diameter of 645-millimeters and an internal diameter of 380-millimeters.