TLK602-420MMX690MM-SHFDIA.-112.992IN/330
10432782
MFG #: Tollok
$0.00
/
- External Diameter (mm): 690 mm
- Internal Diameter (mm): 420 mm
- Shaft Diameter (mm): 330 mm
- Axial Force (kN): 6055 kN
- Height: 27.20
- Length: 9.40
- Net Weight: 904.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 999000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.20
Tollok T602420X690 Medium-High Torque Shrink Disc with an external diameter of 690-millimeters and an internal diameter of 420-millimeters.