TLK602-360MMX590MM-SHFDIA.-111.024IN/280
10432592
MFG #: Tollok
$0.00
/
- External Diameter (mm): 590 mm
- Internal Diameter (mm): 360 mm
- Shaft Diameter (mm): 280 mm
- Axial Force (kN): 4370 kN
- Height: 23.30
- Length: 8.10
- Net Weight: 551.00
- Screws Tightening Torque (Nm): 840 Nm
- Torque (Nm): 612000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.30
Tollok T602360X590 Medium-High Torque Shrink Disc with an external diameter of 590-millimeters and an internal diameter of 360-millimeters.