TLK602-125MMX215MM-SHFDIA.-13.346IN/85MM
10432264
MFG #: Tollok
$0.00
/
- External Diameter (mm): 215 mm
- Internal Diameter (mm): 125 mm
- Shaft Diameter (mm): 85 mm
- Axial Force (kN): 355 kN
- Height: 8.50
- Length: 2.60
- Net Weight: 24.00
- Screws Tightening Torque (Nm): 100 Nm
- Torque (Nm): 15000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50
Tollok T602125X215 Medium-High Torque Shrink Disc with an external diameter of 215-millimeters and an internal diameter of 125-millimeters.