TLK602-260MMX430MM-SHFDIA.-7.480IN/190
10432116
MFG #: Tollok
$0.00
/
- External Diameter (mm): 430 mm
- Internal Diameter (mm): 260 mm
- Shaft Diameter (mm): 190 mm
- Axial Force (kN): 2260 kN
- Height: 17.00
- Length: 6.30
- Net Weight: 220.00
- Screws Tightening Torque (Nm): 490 Nm
- Torque (Nm): 213000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Tollok T602260X430 Medium-High Torque Shrink Disc with an external diameter of 430-millimeters and an internal diameter of 260-millimeters.