TLK130-75MMX115MM-MCT5900LBFT-B8XM10
10432247
MFG #: Tollok
$0.00
/
- External Diameter (mm): 115 mm
- Internal Diameter (mm): 75 mm
- Axial Force (kN): 214 kN
- Height: 4.90
- Length: 2.80
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 8020 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.90
Tollok T130075X115 High Torque Locking Device with an external diameter of 115-millimeters and an internal diameter of 75-millimeters.