24-GB5300-21 IDL*35TRGH ST EQ F/S B+
10512085
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 6 in
- Bolting Width (in): 33 in
- CEMA Rating: B
- Net Weight: 38.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Weight unit: LB
24-B5300 B+ Factory Sealed Troughing Idler