24-GB5312-02 IDL*35 P/A ST EQ F/S
10509431
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 33 in
- CEMA Rating: B
- Height: 14.00
- Length: 17.00
- Net Weight: 93.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 37.00
24-B5312 Factory Sealed Troughing Training Idler Pos Arm