MRC200521A CARRIER SUB ASSY MRC 3.75

10494707 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Luna;Mercury;Mars;Venus
  • Height: 2.50
  • Length: 6.00
  • Net Weight: 5.55
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Carrier sub assembly for Planetgear unit sizes Atlas, Luna, Mercury, Mars, and Venus.
QTY