1110T20 Cover Assembly
10050040
MFG #: Falk
$0.00
/
- Coupling Size: 1110T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 7.00
- Length: 11.65
- Net Weight: 5.35
- Unit of Dimension: IN
- Weight unit: KG
- Width: 11.85
Falk T20 Series Vertically-Split Covers-Complete size(s) 1110T in steel cover material for grid couplings.