LEV537-01 3/8-16X6.1IN ZN 6A PA
10309287
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 8.00
- Length: 6.00
- Net Weight: 0.26
- Thread Material: ZN
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 537-01 With A 3/8-16 Zinc Plated Steel Type 6A Spindle And An Overall Height Of 6.1 Inches