LEV520-02 3/4-10X5.97IN SS 22S PA
10309086
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 7.00
- Length: 6.00
- Net Weight: 1.18
- Thread Material: SS
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 520-02 With A 3/4-10 Stainless Steel Type 22S Spindle And An Overall Height Of 5.97 Inches