LEV513H-01 3/4-10X7.03IN SS 6A PA
10309507
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 9.00
- Length: 6.00
- Net Weight: 1.07
- Thread Material: SS
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 513H-01 With A 3/4-10 Stainless Steel Type 6A Spindle And An Overall Height Of 7.03 Inches