LEV511-02 3/4-10X6.2IN ZN 6A PA
10309643
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 8.00
- Length: 6.00
- Net Weight: 0.72
- Thread Material: ZN
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 511-02 With A 3/4-10 Zinc Plated Steel Type 6A Spindle And An Overall Height Of 6.2 Inches