LEV511-03 1/2-13X4.52IN ZN 6A PA
10309489
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 8.00
- Length: 6.00
- Net Weight: 0.42
- Thread Material: ZN
- Thread Size: 1/2-13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 511-03 With A 1/2-13 Zinc Plated Steel Type 6A Spindle And An Overall Height Of 4.52 Inches