TUBE END RND 180 D2X.065IN 3/4-10IN

10309195 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Tube Ends
  • Height: 4.00
  • Length: 4.00
  • Thread Size: 3/4-10
  • Unit of Dimension: IN
  • Width: 4.00
Tube End - Round. 3/4-10 Inch Thread Size. 2 Inch Tube. Reinforced Polyamide Material With Brass Insert
QTY