END BRG INSERT D1/2IN THRU PA
10309718
MFG #: Rexnord
$0.00
/
- Material: Nylon
- Bore Diameter (in): 1/2 in
- Bore Type: Through
- Conveyor Component Category: Roller End Bearings
- Height: 4.00
- Length: 4.00
- Net Weight: 0.05
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
End Bearing Insert In Lubricated Nylon With A 1/2 Inch Through Bore