RCT HDLE 302 1/4-20IN SS H1.63IN BK
10309820
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Thread Material: SS
- Thread Size: 1/4-20
- Unit of Dimension: IN
- Width: 4.00
Ratchet Handle 302 1/4-20 Inch Stainless Steel Threads With A Length Of 1.63 Inches. Black In Color