SWIVEL HEAD 202HS D5/8IN SS
10309273
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 4.00
- Net Weight: 1.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Swivel Cap Assembly - 202HS. 3.09 Inches Total Height, 5/8 Inch Rod Diameter. Knob in Polyamide with Nickel Plated Steel Threaded Insert, Stainless Steel End Cap and Hardware.