G-RAIL SSWF WIDE FLAT AS 14GA 8FT SPL

10324359 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 97.00
  • Net Weight: 0.51
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Wide Flat Guide Rail - Static Dissipative UHMWPE. 8 Feet Long. 0.69 Inches High and 1 Inch Surface Width. Static Dissipative UHMWPE Material with 14 Gauge Stainless Steel Sheath.
QTY