G-RAIL SSRS ROUND AS 14GA L20FT
10324120
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 141.00
- Net Weight: 0.13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Convex Guide Rail - Solid - Static Dissipative. 20 Feet Long. 0.67 Inch High and Wide. Static Dissipative UHMWPE Material with 14 Gauge Stainless Steel Sheath.