G-RAIL SSM CONVEX AS 14GA L12FT SPL
10324451
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 145.00
- Net Weight: 0.37
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Convex Guide Rail - Static Dissipative. 12 Feet Long. 0.67 Inch High and Wide. Static Dissipative UHMWPE Material with 14 Gauge Stainless Steel Sheath.