G-RAIL SSF FLAT AS 14GA L20FT SPL

10324444 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 141.00
  • Net Weight: 0.45
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Flat Guide Rail - Static Dissipative. 20 Feet Long. 0.67 Inch High and Wide. Static Dissipative UHMWPE Material with 14 Gauge Stainless Steel Sheath.
QTY