ROD CAP 200 D5/8IN Y

10309135 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Brackets
  • Diameter (in): 5/8 in
  • Height: 4.00
  • Length: 4.00
  • Unit of Dimension: IN
  • Width: 4.00
Adjusting Rod Protective Cap - 5/8 Inch Diameter, PVC Material. Yellow in Color.
QTY