SIDE BRKT 305 D2IN TUBE

10309057 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Brackets
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.75
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Side Post Mount. 2 Inch Tube Size. Reinforced Polyamide Material with Stainless Steel Hardware.
QTY