R-GUI 754 PEARL PE WH 2S1H AL 120IN

10139160 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 6.00
  • Length: 122.00
  • Net Weight: 10.56
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Pearl™ Roller Side Guide - 2 Side 1 High. 120 Inches Length. Anodized Aluminum Structure, Rollers in Polyethylene Material White In Color, Frame and Pins in Acetal (POM) Material. Use 5/16 Inch or M8 Bolts
QTY