BRKT 510 D1/2IN PA
10309880
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 1/2 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Guide Rail Bracket with Eyebolt - 210. Body and Cap Made Of Polyamide, Nickel Plated Knob and Stainless Steel Hardware. 1/2 Inch Rod Diameter.